{best_wood/wood_products/glulam_timber/bsh_brettschichtholz.prj},{NB=best wood BSH BRETTSCHICHTHOLZ(architecture350visibleGL 24hsDomestic spruce120500050)},{ST=EN 14080},{Q=visible},{W=50},{T=120},{L=5000},{SP=Domestic spruce},{S=GL 24hs},{LODDEST=architecture},{LODLEVEL=350},{CE=Link},{PS=Link},{PL=Link},{G=Planed on four sides, chamfered 4mm (measured obliquely), exactly cut ± 1mm},{D=Technically dried, wood moisture 12 ± 3%},{SC=1 and 2 according to EN 1995-1-1},{B=Bright, waterproof adhesive joints made of PUR (formaldehyde-free)},{TC=best wood BSH DECKE AUFGETRENNT}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
best wood BSH GLULAM