{best_wood/wood_products/ceiling_and_roof_systems/glued_laminated_timber/bsh_decke_aufgetrennt.prj},{NB=best wood BSH DECKE AUFGETRENNT(architecture350visibleGL 24hsDomestic spruce6050003202ed)},{ST=EN 14080:2013 GL 24 hs},{S=GL 24hs},{MI=b = 5mm; t = 11mm; Axial distance = 40 mm},{PL=Link},{NP=Link},{CE=Link},{SQ=Link},{G=Planed on four sides, bevelled down 4mm (measured diagonally), without chamfer at the top, exactly cut ± 2mm, visible on one side},{D=Technically dried, max. Wood moisture 15%},{SC=1 and 2 according to EN 1995-1-1},{B=Bright, waterproof adhesive joints made of PUR (formaldehyde-free)},{SL=40mm, quality graded and finger jointed},{SP=Domestic spruce},{Q=visible},{T=60},{L=5000},{W=320},{V=2},{M=ed},{LODDEST=architecture},{LODLEVEL=350}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
best wood BSH CEILING DISCONNECTED