??
CAD model selection
best wood BSH CEILING ACOUSTICS DESIGN
HELP_VARIABLE
Company
Schneider
Description
best wood BSH DECKE AKUSTIK DESIGN
Bill of material
best wood BSH CEILING ACOUSTICS DESIGN
ST
Standard
EN 14080:2013 GL 24h, GL 28h
SP
Species
Q
Quality
S
Strength
T
Thickness
mm
Enter value for T
Thickness
mm
cm
inch
ft
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
W
Width
mm
Enter value for W
Width
mm
cm
inch
ft
V
Variant
M
Material
MI
Miling
b = 5mm; t = 11mm; Axial distance = 40 mm
LODDEST
LOD Destination
LODLEVEL
LOD Level
PL
Product link
Link
NP
Nature plus
Link
CE
CE certificate
Link
SQ
Surface Qualities
Link
G
General
Planed on four sides, bevelled down 4mm (measured diagonally), without chamfer at the top, exactly cut ± 2mm, visible on one side
D
Desiccation
Technically dried, max. Wood moisture 15%
SC
Service classes
1 and 2 according to EN 1995-1-1
B
Bonding
Bright, waterproof adhesive joints made of PUR (formaldehyde-free)
SL
Slats
40mm, quality graded and finger jointed
TOLERANCE
Tolerance
Thickness: ± 1 mm; Width: ± 2 mm; Length: ± 2 mm; Curvature in ceiling plane: max. 20mm at 18.00m length
SSB
Shrinkage and swelling behavior
Shrinkage and swelling mass per 1 & wood moisture change: Length 0.02% Width: 0.19% Thickness: 0.34%
EMC
Equilibrium moisture content
In closed, normally air-conditioned rooms 9%
Preview - Generation
Preview
3D
Dimension
2D