{best_wood/wood_products/ceiling_and_roof_systems/cross_laminated_timber/clt_decke.prj},{NB=best wood CLT DECKE(architecture350Domestic spruce605000100012ed)},{ST=General Building Inspection Certificate Z-9.1-874},{S=C 24},{NP=Link},{PL=Link},{GBA=Link},{G=Planed on four sides, bevelled down 4mm (measured diagonally), precisely cut ± 1mm},{D=Technically dried, wood moisture 12% (± 2%) on delivery},{SC=1 and 2 according to EN 1995-1-1},{B=Bright, waterproof adhesive joints made of PUR (formaldehyde-free)},{SL=20, 30 and 40 mm, graded and finger-jointed},{TC=λ = 0.13 (W / m * K) according to EN ISO 10456},{SHC=1600 (J / kg * K) according to EN ISO 10456},{SP=Domestic spruce},{T=60},{L=5000},{W=1000},{V=12},{M=ed},{LODDEST=architecture},{LODLEVEL=350}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
best wood CLT CEILING