{best_wood/wood_products/ceiling_and_roof_systems/box_elements/clt_box.prj},{NB=best wood CLT BOX - DECKE(architecture350NSI14060140805000100035ed)},{ST=Z-9.1-893},{Q=NSI},{S=C 24 & GL 24h},{UPL=60},{RWH=140},{LP=60},{WW=80},{L=5000},{W=1000},{V=35},{M=ed},{LODDEST=architecture},{LODLEVEL=350},{NP=Link},{PL=Link},{G=Planed on four sides, bevelled down 4mm (measured diagonally), precisely cut ± 1mm},{SCC=C24; GL 24 hs according to EN 338},{SC=1 and 2 according to EN 1995-1-1},{B=Bright, waterproof adhesive joints made of PUR (formaldehyde-free)},{SL=20, 30 and 40 , graded and finger-jointed},{D=Technically dried, wood moisture 12% (± 2%) on delivery},{T=260.000},{BUPL=330.000},{TC=best wood CLT BOX - DECKE}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
best wood CLT BOX - DECKE