??
CAD model selection
HF TOP 160-Best wood TOP
HELP_VARIABLE
Company
Schneider
Description
best wood TOP 160
Bill of material
HF TOP 160-Best wood TOP
ST
Standard
EN 13171
D
Density
160 kg/m^3
V
Variant
Tongue and Groove
T
Thickness
mm
L
Length
2000 mm
W
Width
580 mm
LODDEST
LOD Destination
LODLEVEL
LOD Level
PI
Product Information
Link
PI1
Product Information
Link
C
Certificate
Link
NV
Nominal value of thermal conductivity λD
0,041 W/m K
RV
Rated value of thermal conductivity λB
0,043 W/m K
FB
Fire behavior according to DIN EN 13501-1
E
MC
Material class according to DIN 4102-1
B2
FD
Full declaration
Wood fibers, PMDI gluing, paraffin, latex
PM
Production method
Dry process
CS
Compressive stress at 10% compression
≥ 130 kPa
TSP
Tensile strength perpendicular to the plate plane
≥ 25 kPa
ME
Modulus of elasticity E (d)
≥ 2,00 N/mm^2
WDR
Water vapor diffusion resistance coefficient μ
3
LRF
Length-related flow resistance
> 100 kPa*s/m^2
STW
Short term water intake
< 1,0 kg/m^2
SHC
Specific heat capacity
2100 J/(kg*K)
NIB
Name insulation board
WF-EN13171-T4-DS(70)2-CS(10\Y)100-TR20-WS 1,0-AF75-MU3
WCN
Waste code numbers according to AVV
0030105, 170201
BP
Bottom plate (EN 14964)
SB.H for 60- 140 mm
Preview - Generation
Preview
3D
Dimension
2D