{best_wood/wood_fiber_insulation/pressure_resistant_insulation_boards/weatherproof_on_roof_insulation/hf_top_140.prj},{NB=HF TOP 140-Best wood TOP(architecture350Nut und Feder80)},{ST=EN 13171},{D=140},{V=Nut und Feder},{T=80},{L=2000},{W=580},{LODDEST=architecture},{LODLEVEL=350},{PI=Link},{PI1=Link},{C=Link},{C1=Link},{NV=0,040},{RV=0,042},{FB=E},{MC=B2},{FD=Wood fibers, PMDI gluing, paraffin, latex},{PM=Dry process},{CS=≥ 100},{TSP=≥ 20},{ME=≥ 1,45},{WDR=3},{LRF=> 75},{STW=< 1,0},{SHC=2100},{NIB=WF-EN13171-T4-DS(70)2-CS(10\\Y)100-TR20-WS 1,0-AF75-MU3},{WCN=030105, 170201},{TC=HF TOP 140-Best wood TOP}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
HF TOP 140-Best wood TOP