??
CAD model selection
best wood WALL 140
HELP_VARIABLE
Company
Schneider
Description
best wood WALL 140
Bill of material
best wood WALL 140
ST
Standard
EN 13171
GBI
ETA / type approval
ETA-16/0997; ETA-15/0731; aBG-33.84-1674; aBG-33.84-1675
D
Density
140 kg/m3
V
Variant
T
Thickness
mm
L
Length
mm
W
Width
580 mm
LODDEST
LOD Destination
LODLEVEL
LOD Level
PL
Produkt link
Link
TDS
Tehnical data sheet
Link
NP
Nature plus
Link
EIFS
Link
NV
Nominal value of thermal conductivity λD
0.040 W/m K
RV
Rated value of thermal conductivity λB
0.042 W/m K
FB
Fire behavior according to DIN EN 13501-1
E
MC
Building material class according to DIN 4102-1
B2
FD
Full declaration
Wood fibers, PMDI gluing, paraffin
PM
Production Method
Dry Process
CS
Compressive stress at 10% compression
≥ 100 kPa
TSP
Tensile strength perpendicular to the plate plane
≥ 20 kPa
YM
Young's modulus E
≥ 1.45 N/mm^2
WDR
Water vapor diffusion resistance coefficient μ
3
LRF
Length-related flow resistance
> 75 kPa*s/m^2
STW
Short term water intake
<1.0 kg/m^2
SHC
Specific heat capacity
2100 J/(kg*K)
NIB
Name insulation board
WF-EN13171-T4-CS(10\Y)100-TR20-WS 1,0-AF75-MU3
WCN
Waste code numbers according to AVV
030105, 170201
Preview - Generation
Preview
3D
Dimension
2D