??
CAD model selection
best wood MULTITHERM 110
HELP_VARIABLE
Company
Schneider
Description
best wood MULTITHERM 110
Bill of material
best wood MULTITHERM 110
ST
Standard
EN 13171
D
Density
110 kg/m3
V
Variant
T
Thickness
mm
L
Length
mm
W
Width
580 mm
G
Weight
7.656 kg
LODDEST
LOD Destination
LODLEVEL
LOD Level
PL
Product Link
Link
TDS
Technical data sheet
Link
NP
Nature Plus
Link
K
Keymark
Link
NV
Nominal value of thermal conductivity λD
0.038 W/m K
RV
Rated value of thermal conductivity λB
0.040 W/m K
FB
Fire behavior according to DIN EN 13501-1
E
MC
Building material class according to DIN 4102-1
B2
FD
Full declaration
Wood fibers, PMDI gluing, paraffin
PM
Production method
Dry process
CS
Compressive stress at 10% compression
≥ 50 kPa
TSP
Tensile strength perpendicular to the plate plane
≥ 15 kPa
ME
Modulus of elasticity E (d)
≥ 0,80 N/mm^2
WDR
Water vapor diffusion resistance coefficient μ
3
LRF
Length-related flow resistance
> 50 kPa*s/m^2
STW
Short term water intake
<1.0 kg/m^2
SHC
Specific heat capacity
2100 J/(kg*K)
NIB
Name insulation board
WF-EN13171-T4-CS(10\Y)50-TR15-WS1,0-AF50-MU3
WCN
Waste code numbers according to AVV
030105, 170201
Preview - Generation
Preview
3D
Dimension
2D