??
CAD model selection
best wood FLEX 50
HELP_VARIABLE
Company
Schneider
Description
best wood FLEX 50
Bill of material
best wood FLEX 50
ST
Standard
EN 13171
D
Density
50 kg/m3
VR
Variants
T
Thickness
mm
L
Length
1200 mm
WT
Width
mm
G
Weight
1.356 kg
LODDEST
LOD Destination
LODLEVEL
LOD Level
PL
Product Link
Link
TDS
Tehnical data sheet
Link
NP
Nature Plus
Link
K
Keymark
Link
EPD
EPD certificate
Link
NV
Nominal value of thermal conductivity λD
0.037 W/m K
RV
Rated value of thermal conductivity λB
0.039 W/m K
FB
Fire behavior according to DIN EN 13501-1
E
MC
Building material class according to DIN 4102-1
B2
FD
Full Declaration
Wood fibers, polyamide (binder fiber), ammonium sulfate (fire retardant)
PM
Production Method
Dry Process
WDR
Water vapor diffusion resistance coefficient μ
1 to 2
LRF
Length-related flow resistance
> 10 kPa*s/m^2
STW
Short term water intake
<1.0 kg/m^2
SHC
Specific heat capacity
2100 J/(kg*K)
NIB
Name insulation board
WF-EN13171-T2-AF10-MU1/2
WCN
Waste code numbers according to AVV
030105, 170201
Preview - Generation
Preview
3D
Dimension
2D